Q获得 Siemens Xcelerator for Startups 计划的统一标准:
- 仅限新客户
- 私人控股公司
- 最终买家商品必须作为商业商品提供
- 主要业务不是咨询或服务
- 经 PME 和初创公司项目管理批准
项目详情:
- 软件折扣前 2 年从 >90% 开始,之后每年下降 15%
- 价格为 1 年 SaaS 许可证
- 其他西门子产品组合可享受 75% 的折扣
通过利用 3D 设计和仿真,用户可以提高客户保留率、生产效率,并降低缺陷成本和每单位总成本,从而将盈利能力提高多达 36%。
简化的文件共享加上集成式 CAD 和仿真,将 CAE 花费的时间减少了 80%。
制造商正在使用虚拟原型制作,将他们创建的物理样机数量逐年减少 23%
1 / 4
1 / 4
想知道我们的哪些软件包适合您?请参阅下面的设计和仿真选项。如果您没有看到所需的内容, 请联系我们 ,我们将与您一起创建所需的软件包。
Do you have tight timelines and limited resources? In search of an integrated platform for design, simulation, and virtual prototyping? The Engineering for Startups bundle provides a variety of tools including:
Designed for startups with limited resources, tight timelines, and a need for efficient, distributed collaboration tools and limited IT infrastructure budget, this bundle takes the power of NX and Teamcenter and puts it in the cloud. Saas Engineering contains:
For the company who wants to perform full-scale simulation of their product from early exploration to system definition. Features include:
Targeted for the small work group and the startup strapped for talent, this solution set offers:
Designed for companies aiming for top-tier design control from the outset; by structuring product requirements, design documents, testing data, risks and external standards into an object-oriented model, startups can establish design control with thorough traceability.
Q获得 Siemens Xcelerator for Startups 计划的统一标准:
项目详情:
公司:Natilus
行业:航空航天及国防行业
位置:加利福尼亚州圣地亚哥, United States
Siemens 软件:NX, SES (formerly Vistagy), Simcenter 3D Solutions, Teamcenter